IESNA:LM-63-2002
[TEST]P1199601
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-940-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6487
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
654.4 680 727.5 781.2 828 869.4 902.2 923.7 931.9 940.1
973.2 1002 1044 1133.2 1261 1413.1 1565.8 1714.1 1845.3 1952
2070.2 2178.9 2290.6 2395.5 2489.2 2520.6 2467.3 2336.4 1991.6 1283.2
468.2 170.5 89.5 49.6 26.7 7.9 0
654.4 684.5 733.4 786.3 834.8 874.1 908.3 928.8 937.4 945.2
974.6 1001.6 1040.2 1121.2 1245.3 1393.6 1541.2 1693.6 1826.9 1947.9
2058.9 2185 2291 2396.2 2493.9 2538 2507.3 2388 2068.8 1387.1
531.7 186.6 98.4 53.7 28.4 9.6 0
654.4 680.4 726.5 778.5 824.3 863.9 894.6 914.8 922.7 926.1
949 979.7 1014.3 1079.2 1189.2 1328.3 1487.2 1647.5 1793.1 1912
2020.6 2142.3 2279 2414 2542.5 2646 2716.1 2712 2473.1 1821.1
846.1 276.1 141.5 79.3 37.2 12.3 0
654.4 676.6 719 767.2 808.9 845.1 874.5 892.3 899.8 902.2
914.5 947.3 980.4 1019 1092.2 1198.1 1327.3 1472.2 1627 1784.9
1940.3 2102.3 2273.5 2462.2 2655.2 2806.3 2931 3061.9 3110.8 2708.5
1700.1 653.4 253.6 137.7 75.2 23.9 0
654.4 674.9 712.2 755.2 793.8 827.7 856 874.5 883.4 887.8
894 915.5 951.4 981.1 1018 1081.6 1175.2 1290.7 1426 1585.6
1773.2 1985.1 2207.2 2464.9 2691.5 2915.3 3145.6 3425.2 3746 3817.5
3204.4 1970.8 844.4 380.3 185.9 72.8 0
654.4 670.5 701.2 737.1 773.3 807.2 835.9 857.7 870.4 879.6
886.8 900.5 928.1 963.3 992.7 1026.9 1084 1167.3 1280.8 1410
1557.9 1723 1905.5 2116 2357.3 2653.2 3004.8 3427.9 4006.4 4550.8
4523.1 3629.2 2155.3 921.6 319.5 71.8 0
654.4 670.1 699.9 736.8 770.9 804.1 833.1 855.7 869.4 879.3
886.4 900.1 926.1 960.6 991.4 1024.8 1077.5 1153 1266.8 1385.7
1538.1 1688.1 1867.2 2072.6 2316.2 2612.9 2964.8 3390.6 3970.6 4548.8
4536.5 3656.8 2198.7 947.6 326.7 73.5 0
654.4 667.4 692 722.4 754.5 786 816.7 842 859.4 872.8
886.1 903.5 923 941.5 967.1 1003 1044.3 1096.3 1174.2 1282.5
1415.4 1572.3 1760.9 1992.6 2266.4 2583.1 2932.4 3314.4 3774.4 4189.6
4118.5 3292.6 1956.7 773 231 45.8 0
654.4 665.7 683.1 708.4 736.8 766.2 796.9 824.6 847.5 868
888.2 910 928.1 943.5 963 986.2 1025.2 1081.9 1169.7 1294.5
1460.2 1669 1914.7 2187.8 2470 2766.6 3074.9 3405.3 3735.1 3839.3
3504.8 2494.6 1172.5 412.5 164.4 64.9 0
654.4 660.9 672.9 691 714.2 740.5 769.9 797.3 822.5 847.5
872.1 896.7 917.5 937 957.2 980.1 1014.9 1072.3 1169.7 1312.9
1510.8 1752.7 2018.6 2293.7 2576.6 2865.7 3168.2 3441.2 3561.5 3327.8
2570.5 1290 388.5 164.7 96.7 48.9 0
654.4 659.5 667.1 681.1 699.2 721.4 745.3 770.9 795.9 821.5
849.2 877.9 906.6 931.6 959.2 991.7 1039.5 1116.8 1234 1400.4
1641 1922.9 2251.7 2590.7 2947.1 3245.1 3489.7 3569.4 3345.2 2682.9
1671.4 662.3 198.5 82 39.6 13 0
654.4 657.5 663.6 675.6 693.4 711.5 735.1 759.3 783.6 807.5
835.5 865.9 896.4 924 956.5 992.7 1046.4 1119.5 1228.5 1385.7
1601.7 1876.4 2191.9 2513.8 2810.4 3038.3 3152.5 3082.4 2775.2 2111.2
1207.3 460.3 159.6 65.3 28.4 5.8 0
654.4 656.5 660.2 672.9 688.2 707 727.2 749.1 772.3 794.5
819.8 848.5 875.9 903.5 933.3 968.5 1011.5 1071.3 1149.6 1254.8
1405.9 1611.3 1857 2105.7 2314.2 2431.7 2412.6 2247.9 1949.9 1454.1
798.3 306.9 119.9 59.8 37.9 14.4 0
654.4 652.7 656.8 667.1 681.4 699.2 718.7 737.8 756.2 772.3
790.1 806.5 821.5 833.5 838.6 837.9 829.7 814.7 795.9 778.1
761.7 754.9 754.9 741.2 685.9 579.2 442.9 321.2 239.2 185.6
149 123 101.8 80.6 53.3 22.6 0
654.4 651 654.8 666.7 682.4 699.9 718.7 737.1 754.9 766.2
771.6 769.9 763.1 748 724.1 692.7 654.8 613.1 568.6 518.1
468.9 421.4 375.9 333.9 295.6 265.2 238.2 218.4 199.6 179.7
155.5 131.6 104.6 77.2 46.8 21.2 0
654.4 648.9 655.4 667.7 684.5 703.3 724.8 744.6 756.6 761.4
755.6 740.9 722.4 698.8 673.2 643.1 605.9 563.9 518.4 470.6
423.4 379.3 340.7 307.9 278.9 254.9 234.8 223.1 208.5 189.3
165.4 132.9 102.9 73.1 42.4 21.9 0
654.4 648.6 655.8 670.8 688.9 711.1 733.4 748.7 755.9 754.9
746.7 734.7 713.9 685.5 652.7 619.6 584.4 543.7 498.6 452.4
409.7 374.2 342.4 315.1 290.1 267.9 254.9 243 243.3 245
229 199.9 177.7 138.1 95.7 63.9 0
654.4 650.3 659.2 675.3 698.2 720 737.5 751.1 755.6 754.5
747.7 733 708.4 678.3 643.1 606.2 560.4 511.2 463.4 420.7
384.4 354 328.4 306.2 284.3 264.8 248.4 267.9 305.5 322.3
313.7 300 287.7 232.4 186.2 132.2 0
654.4 650.7 661.6 680.7 702.6 725.5 741.9 751.8 754.9 754.2
748 734 710.8 681.4 638.7 589.5 532.1 478.1 426.1 386.2
349.2 321.2 298 279.5 261.4 237.5 247.4 272 284.7 278.9
263.8 262.8 228.6 186.9 158.2 112.4 0
654.4 651 663.3 683.8 707.7 728.9 743.9 752.5 755.9 754.9
748.7 736.4 718.3 688.9 642.5 581.6 514.3 450.1 394.4 348.6
311.3 285.3 266.9 251.5 227.3 222.8 235.8 250.5 245.7 232
221.4 210.8 172.6 141.1 119.3 84.4 0
654.4 651.3 664.7 686.2 712.2 732.3 747.7 756.6 761 760
752.8 742.9 724.8 691.3 640.1 573.4 498.2 423.4 360.2 315.4
284.7 262.8 246.7 230.7 209.8 215.6 227.6 234.4 226.9 250.8
230.3 205.7 154.5 124.7 102.9 63.2 0
654.4 652.7 665.3 686.9 711.1 733.7 749.1 758 763.1 763.4
758.3 749.4 732 699.9 647.6 578.5 499.3 421 356.1 311.7
283 261.1 244.7 227.3 207.1 213.2 224.9 231.7 223.8 248.8
230.3 187.6 149.3 123.4 102.5 49.6 0
